FACTORY-INSTALLED CONTROLS
Intuitive, factory-installed controls provide for standalone operation or BAS integration, effectively reducing installation time, costs and complexity, while also ensuring the most efficient and reliable operation from your air handler.
factory-installed valve packages
Available for both two-pipe and four-pipe systems (006-020), all packages are leak tested and assembled inside the cabinet. Water connections terminate outside the cabinet for quick field hookup and all valve piping is easily accessible through a single panel for easy service.
Thermal Break Insulated Panels
All units utilize a galvanized double wall, 1-inch foam injected, thermally isolated panel to raise the cabinet’s thermal resistance to R-6.5. The ability to maintain consistent temperatures with less energy translates to more efficiency and lower utility bills.
Economizer Mixing Box
An economizer mixing box option allows PreciseLine to efficiently use outside air for cooling when conditions are favorable, reducing reliance on mechanical cooling and lowering energy consumption. By integrating fresh outside air into the system, economizers can help dilute indoor pollutants and enhance ventilation, leading to better indoor air quality.
Energy Recovery Wheel
By capturing and transferring heat and moisture between the exhaust and incoming airstreams, an energy recovery wheel reduces the load on heating and cooling systems. The wheel not only lowers energy consumption and operating costs, but also helps maintain consistent indoor comfort.