Complete Directional Control of Air
Due to their downward air discharge, vertical units are desirable for
heating areas with high ceilings and other areas that dictate higher
mounting of heating equipment. Adjustable vertical louvers (optional)
when used in combination with horizontal louvers permit complete
directional control of heated air.
Adjust Length of Heat Throw
Horizontally positioned louvers (standard) attached to the air-discharge
side of the unit can be adjusted to lengthen or shorten heat throw
and/or decrease or increase the mounting height. Four air distribution
devices providing distinctively different heat-throw patterns are
offered to meet specific heat-throw and heat-spread requirements.
Fan Operation Controls
Intermittent or continuous fan operation controls are available.