Real Benefits
for Your Bottom Line

Centrifugal Compressor Chillers
Centrifugal Compressor Chillers

Models WSC/WDC/WCC

 

Centrifugal chillers are a significant investment in your building system. You need a chiller that offers a return on that investment throughout its life cycle. Whether your system is air conditioning or process cooling, new construction or renovation, Daikin can certificate chillers are the right choice with real benefits for your bottom line. Dual compressor models WDC and WCC can provide installed cost savings up to 35% compared to installing two separate chillers by reducing piping, valves, controls, rigging and control wiring. Component redundancy connected to the evaporator and condenser enhances reliability. If any compressor component fails, it can be removed or repaired without shutting down the other compressor. 

Ranging from 300 to 2,500 tons, centrifugal chillers offer excellent followed and part load performance for increased energy savings and an excellent lifetime return on your investment, whereas dual compressor models offer system redundancy like having two separate chillers at a lower installed cost. Dual compressor models occupy less floor space than having multiple single compressor chillers while delivering equivalent combined capacities, in addition to eliminating hardware and rigging costs associated with multiple units. Using R-134a or R-513A refrigerant, these chillers these only integrate with building automation systems, are seismic compliant, quiet and have a wide operating range to allow operating at varying lift conditions. When building access and floor space is limited, the chiller’s reduced footprint and knockdown option allow entry into tight corridor and equipment rooms, making them ideal for both new and replacement applications.
WSC compressor

Quiet Operation

The chiller's precision, gear-driven impeller compressor reduces sound levels at part-load conditions while the chiller’s refrigerant injection system absorbs sound energy for even quieter operation.

Controls Flexibility

Controls Flexibility

MicroTech® controls allow for easy integration with your BAS of choice using LonWorks®, BACnet® or Modbus® communication.

Sky

Ozone-Friendly Refrigerant

Both single and dual compressor centrifugal chillers features positive pressure design with R-134a refrigerant which has no ozone depletion potential and no phase-out schedule, or R-513A which has the additional benefit of lower global warming potential (GWP).