Eco-Friendly, Efficient Performance
Daikin condensing units (20-75 tons) featuring new R-32 refrigerant and inverter scroll compressor technology, adjust their speed based on the cooling or heating demand and operate at variable capacities rather than traditional fixed speeds. This allows for precise temperature control to meet partial-load conditions, reducing energy bills and lowering global warming potential.
Quick Installation
Arriving as a complete packaged system, model DCSA condensing units make installation a breeze. Featuring factory-installed isolation/relief valves, MicroTech controls/BAS integration, field-GFI outlet, pressure port monitoring and more, these units install quickly and are easily serviceable.
Highly Optioned
Meet specific application requirements with DCSA’s highly-optioned build capabilities that let you select what matters most. From factory-available roof curbs and A2L leak detection systems, to electronic expansion valves and direct-expansion heat pump offerings, DCSA condensing units deliver enhanced operation to meet the growing needs of schools, laboratories offices, theaters, hospitality and healthcare facilities.